<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0" xmlns:media="http://search.yahoo.com/mrss/" xmlns:atom="http://www.w3.org/2005/Atom" xmlns:itunes="http://www.itunes.com/dtds/podcast-1.0.dtd">
    <channel>
        <itunes:owner>
            <itunes:name>Siemens Financial Services</itunes:name>
            <itunes:email>pia.weckstrom@siemens.com</itunes:email>
        </itunes:owner>
        <title>Granlund Siemens 2025</title>
        <link>https://sfsnordics.webinar.siemens.com</link>
        <description></description>
        <language>en-us</language>
        <generator>Visualplatform</generator>
        <docs>http://blogs.law.harvard.edu/tech/rss</docs>
        <itunes:author>Siemens Financial Services</itunes:author>
        <itunes:type>episodic</itunes:type>
        <itunes:explicit>no</itunes:explicit>
        <itunes:image href="https://sfsnordics.webinar.siemens.com/files/rv1.10/sitelogo.gif"/>
        <image>
            <url>https://sfsnordics.webinar.siemens.com/files/rv1.10/sitelogo.gif</url>
            <title>Granlund Siemens 2025</title>
            <link>https://sfsnordics.webinar.siemens.com</link>
        </image>
        <atom:link rel="self" href="https://sfsnordics.webinar.siemens.com/rss/granlund-siemens-2025"/>
        <atom:link rel="next" href="https://sfsnordics.webinar.siemens.com/rss/granlund-siemens-2025?p=2&amp;album%5fid=119195328&amp;podcast%5fp=f&amp;https="/>
        <item>
            <enclosure url="http://sfsnordics.webinar.siemens.com/64968576/119243704/8d4d3cfc6ef2a37e747fbfe554b7c807/video_medium/granlund-webinar-fre-5122025-video.mp4?source=podcast" type="video/mp4" length="84590121"/>
            <title>Granlund webinar fre 5.12.2025</title>
            <link>http://sfsnordics.webinar.siemens.com/granlund-webinar-fre-5122025</link>
            <description>&lt;p&gt;&lt;/p&gt;&lt;p&gt;&lt;a href="http://sfsnordics.webinar.siemens.com/granlund-webinar-fre-5122025"&gt;&lt;img src="http://sfsnordics.webinar.siemens.com/64968576/119243704/8d4d3cfc6ef2a37e747fbfe554b7c807/standard/download-9-thumbnail.jpg" width="75" height=""/&gt;&lt;/a&gt;&lt;/p&gt;</description>
            <guid>http://sfsnordics.webinar.siemens.com/photo/119243704</guid>
            <pubDate>Fri, 05 Dec 2025 08:16:56 GMT</pubDate>
            <media:title>Granlund webinar fre 5.12.2025</media:title>
            <itunes:summary></itunes:summary>
            <itunes:subtitle></itunes:subtitle>
            <itunes:author>Siemens Financial Services</itunes:author>
            <itunes:duration>26:33</itunes:duration>
            <media:description type="html">&lt;p&gt;&lt;/p&gt;&lt;p&gt;&lt;a href="http://sfsnordics.webinar.siemens.com/granlund-webinar-fre-5122025"&gt;&lt;img src="http://sfsnordics.webinar.siemens.com/64968576/119243704/8d4d3cfc6ef2a37e747fbfe554b7c807/standard/download-9-thumbnail.jpg" width="75" height=""/&gt;&lt;/a&gt;&lt;/p&gt;</media:description>
            <media:content url="https://sfsnordics.webinar.siemens.com/v.ihtml/player.html?token=8d4d3cfc6ef2a37e747fbfe554b7c807&amp;source=podcast&amp;photo%5fid=119243704" width="625" height="352" type="text/html" medium="video" duration="1593" isDefault="true" expression="full"/>
            <media:thumbnail url="http://sfsnordics.webinar.siemens.com/64968576/119243704/8d4d3cfc6ef2a37e747fbfe554b7c807/standard/download-9-thumbnail.jpg" width="75" height=""/>
            <itunes:image href="http://sfsnordics.webinar.siemens.com/64968576/119243704/8d4d3cfc6ef2a37e747fbfe554b7c807/standard/download-9-thumbnail.jpg/thumbnail.jpg"/>
        </item>
    </channel>
</rss>
